Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)


  • Premium cabling for Shielded Cat5 and Cat5e applications — rated for 350 MHz/1Gbps communications
  • UL certified

View Full Product Details

Tripp Lite Part Number

N032-001

Have a Question?
Contact Us

Overview

Tripp Lite's Shielded Cat5e standalone RJ45 straight inline coupler provides a female-to-female, feed-through connection. It allows you to extend the length of a Cat5e patch cable by adding another Cat5e patch cable. Shielded housing protects against EMI/RFI. UL certified.

Features

  • For Shielded Cat5 and Cat5e applications
  • Use to connect two patch cables for a longer cable length
  • Straight-through design
  • Shielded housing protects against EMI/RFI
  • UL certified

Package Includes

  • Cat5e Straight-Through Modular Shielded Coupler RJ45F to RJ45F, Shielded
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013149
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 4.00 x 0.20
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters

  Model Number Description
N002-003-GY | Network Cables & Adapters N002-003-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft.
N002-005-GY | Network Cables & Adapters N002-005-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
N002-007-GY | Network Cables & Adapters N002-007-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N002-010-GY | Network Cables & Adapters N002-010-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N002-014-GY | Network Cables & Adapters N002-014-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N002-025-GY | Network Cables & Adapters N002-025-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
N002-050-GY | Network Cables & Adapters N002-050-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.