Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
- Premium cabling for Shielded Cat5 and Cat5e applications — rated for 350 MHz/1Gbps communications
- UL certified
- This product is covered by a Lifetime Limited Warranty (coverage details)
N032-001
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332013149 |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 0.20 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
![]() |
N002-014-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft. (4.27 m) |
![]() |
N002-025-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
![]() |
N002-050-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.