Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Model Number: N252-024


  • 19-in. rackmount ready, 1U height ( 1.75" )
  • EIA/TIA 2/32 spacing
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Category 6 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Cat6 connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 24 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in panel design will save you valuable space in on the rack.

UTP Cat6 22-24 AWG solid cable

Features

  • Cat6
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19 rack (1U of space)

Package Includes

  • Cat6 Patch Panel 568B- 24 Port, 1U
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332120038
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 20.50 x 4.25
Shipping Weight (lbs.)1.30
CONNECTIONS
Ports24
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BL | Network Cables & Adapters N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft.
N201-003-GY | Network Cables & Adapters N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft.
N201-005-BL | Network Cables & Adapters N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft.
N201-005-GY | Network Cables & Adapters N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 5 ft.
N201-007-BL | Network Cables & Adapters N201-007-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 7 ft.
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.
N201-010-BL | Network Cables & Adapters N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft.
N201-010-GY | Network Cables & Adapters N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft.
N201-014-BL | Network Cables & Adapters N201-014-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 14 ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft.
N201-025-BL | Network Cables & Adapters N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.
Copper Network Cables
  Model Number Description
N201-025-GY | Copper Network Cables N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N201-025-BL | Copper Network Cables N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N201-014-GY | Copper Network Cables N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft.
N201-014-BL | Copper Network Cables N201-014-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 14 ft.
N201-010-GY | Copper Network Cables N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft.
N201-010-BL | Copper Network Cables N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft.
N201-007-GY | Copper Network Cables N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.
N201-007-BL | Copper Network Cables N201-007-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 7 ft.
N201-005-GY | Copper Network Cables N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 5 ft.
N201-005-BL | Copper Network Cables N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft.
N201-003-GY | Copper Network Cables N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft.
N201-003-BL | Copper Network Cables N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft.
Rack Accessories
  Model Number Description
N060-002 | Rack Accessories N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Rack Accessories N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N060-002 | Network Panels, Jacks & Hardware N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Network Panels, Jacks & Hardware N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.