Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA

Model Number: N250-024-LP


Easy Cat6 Cable patching with right-angle couplers
  • 90 degree Cat6 RJ45 jacks allows easy cable routing
  • Wall mountable with standoff brackets, or rack mountable
  • Exceeds TIA-EIA-568-C.2 Cat6 Component requirement
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's N250-024-LP, Cat6 Feed-Through Low Profile patch panel, makes cable patching quick and easy, by simply plugging Cat6 patch cables into either side of the Cat6 couplers. Ninety degree angles on the couplers allows for low profile mounting to a wall with included stand-off brackets. Cables feed into the front of the panel, and corresponding patch cables exit Up, Down, Left, or Right, depending on the mounting position. Patented printed circuit board design within the coupler exceeds NEXT requirements for Cat6 component testing, assuring Gigabit+ speeds.

UTP Cat6 Patch Cord

Features

  • 24-port Feed-through panel for Cat6 or Cat5e networks
  • Wall or Rack mountable ( standoff brackets included for wall mounting )
  • 19" Wide by 1.75" (1U) High x 1.42" deep
  • Ninety degree coupler allows a multitude of mounting angle options
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

24-port Cat6 Low Profile Feed-Through Patch Panel
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171139
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 3.00 x 19.60
Shipping Weight (lbs.)1.70
CONNECTIONS
Ports24
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft.
N201-020-GY | Network Cables & Adapters N201-020-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 20 ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N201-050-GY | Network Cables & Adapters N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
Copper Network Cables
  Model Number Description
N201-050-GY | Copper Network Cables N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N201-025-GY | Copper Network Cables N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N201-020-GY | Copper Network Cables N201-020-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 20 ft.
N201-014-GY | Copper Network Cables N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft.
N201-007-GY | Copper Network Cables N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.

Resources & Downloads

support icon

Do you own a
N250-024-LP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.