Part Number: N222-01K-BL
- Meets category 6 cabling standards
- Drastically reduce impedance and structural return loss compared to standard 100Mhz wire
- 4pr Solid - CMR PVC Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for premise (in-wall) cabling applications
- Meets category 6 cabling standards
- Premium cabling for category 6, category 5e and category 5 applications
- Drastically reduce impedance and structural return loss compared to standard 100MHz wire
- High-quality copper wire
- Length: 1000-ft. Color: Blue Reel-in-a-Box
- 23 AWG, 4-pair solid cable with PVC ( CMR ) jacket
- Deliver stable performance up to 550MHz/ 1 Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
System Requirements
- For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications
Package Includes
- 1000Ft Cat6 Gigabit Bulk Solid Blue PVC Cable
Specifications
OVERVIEW
UPC Code | 037332123077 |
Technology | Cat6 |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.2 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 13.78 x 14.70 x 13.78 |
Shipping Weight (lbs.) | 29.75 |
Unit Dimensions (hwd / in.) | 13.780 x 14.700 x 13.780 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |