Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat6 Gigabit Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 7 ft. (2.13 m)


Cat6 Ethernet cable, just 2.8 mm thick, connects critical components, such as servers, switches and routers, in Gigabit networks.
  • Premium Cat6 cable rated for high-speed 1 Gbps home/office communications
  • Over 50% slimmer than standard Cat6 cables to increase airflow in full racks
  • Easy to route around corners and through crowded cable management panels
  • 32 AWG copper wire and 3 µm gold-plated connectors allow superior signal transfer
  • Color-coded blue for fast, easy identification in a crowded rack or workstation

View Full Product Details

Tripp Lite Part Number

N200-UR07-BL New

Have a Question?
Contact Us

Features

Cat6 Cable Ideal for Connecting Equipment in Your Gigabit Ethernet Network
This Cat6 Ethernet cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this seven-foot cable ensures peak performance throughout your local area network (LAN).
Special Ultra-Slim Design for Better Airflow and Easier Installation
The N200-UR07-BL is just 2.8 millimeters in diameter—more than 50% smaller than standard Cat6 cable. This increases airflow in crowded equipment racks, which helps keep your components cool and properly functioning. The extra-slim design also makes the cable easier to install around corners and through cable management panels.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
The PVC jacket is colored blue to allow easy, fast identification in a crowded rack or workstation and help prevent the cable from becoming inadvertently disconnected.
Premium Construction for Superior Performance
Manufactured from 32 AWG copper wire, the four-pair stranded cable is rated for speeds up to 1 Gbps. The ends feature 3-micron gold plating to help ensure the most accurate signal transfer possible. Integral strain relief gives the unshielded cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.

Typical Applications

  • Connect a computer and its peripherals to a home or office Gigabit Ethernet network
  • Connect switches, modems and servers in a high-density data center
  • Replace standard-diameter cables in crowded racks and patch panel installations to improve airflow

Package Includes

  • N200-UR07-BL Cat6 Ultra-Slim Ethernet Cable (RJ45 M/M), Blue, 7 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332256942
TechnologyCat6
INPUT
Cable Length (ft.)7
Cable Length (in.)84
PHYSICAL
Cable Outer Diameter (OD)2.8mm
Cable ShieldingUTP
Cable Jacket MaterialPVC
Wire TypeStranded
Wire Gauge (AWG)32
ColorBlue
Crossover WiringNo
Material of ConstructionPVC
Snagless ConnectorNo
ENVIRONMENTAL
Operating Temperature Range14 to 104 F (-10 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0% TO 90% RH, Non-Condensing
Storage Humidity Range0% TO 90% RH, Non-Condensing
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
STANDARDS & COMPLIANCE
CertificationsRoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N200-UR07-BL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.