Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 2 ft. (0.61 m), 50-Piece Bulk Pack
Part Number: N201-002-BK50BP
Ideal for connecting high-speed network components, such as computers, printers, video game systems, Blu-ray™ players, copy machines, routers and modems, in a home or office Cat5/5e/6 application.
- Premium cabling for Cat5/5e/6 network applications
- Rated for 550 MHz/1 Gbps communication
- 24 AWG 4-pair stranded UTP with PVC jacket
- Gold-plated copper contacts
- Package includes 50 black Cat6 cables of 2-ft. (0.61 m) each
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
N201-002-BK50BP Cat6 Gigabit Snagless Molded Patch Cables ensure ultra-fast performance throughout your Cat5/5e/6 network application. They connect high-speed network components like computers, printers, video game systems, Blu-ray players, copy machines, routers and modems in a home or office Cat5/5e/6 application.
This bulk pack includes 50 2-ft. (0.61 m) black Cat6 patch cables. Each is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications. Manufactured from 24 AWG 4-pair stranded UTP with a staggered-pin plug design, each cable provides high-speed connections up to one Gbps and flawless signal delivery while keeping near-end crosstalk levels to a minimum.
Featuring a PVC jacket, these cables are constructed of top-quality materials for long life and durability. Copper contacts are gold-plated to ensure an accurate signal transfer. Molded integral strain relief and a snagless design that protects the locking tabs on the connectors from being damaged or snapped off during installation guarantee a secure connection. Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11).
Features
- Connects high-speed network components, such as computers, printers, video game systems, Blu-ray™ players, copy machines, routers and modems
- Perfect for home or office
- Designed for 1000Base-T, 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
- Provides high-speed connections up to 1 Gbps
- Flawless signal delivery with minimal near-end crosstalk levels
Premium Construction Ensures Error-Free Signal Transfer
- Manufactured from 24 AWG 4-pair stranded UTP with a staggered-pin plug design
- Gold-plated copper contacts for accurate signal transfer
- Molded integral strain relief for long life
- Snagless design prevents locking connector tabs from damage during installation
- Meets most current industry standards
System Requirements
- For 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
Package Includes
- N201-002-BK50BP Cat6 Gigabit Snagless Molded Patch Cable, Black, 2-ft. (0.61 m), 50 Pieces
Specifications
OVERVIEW
UPC Code | 037332191885 |
Technology | Cat6 |
PHYSICAL
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 2 |
Cable Length (in.) | 24 |
Shipping Dimensions (hwd / in.) | 18.00 x 16.00 x 0.50 |
Shipping Weight (lbs.) | 4.85 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3an 10GBase-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images