Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.


  • Meets category 6 cabling standards
  • Drastically reduce impedance and structural return loss compared to standard 100Mhz wire
  • 4pr Solid Conductor - CMR PVC Jacket

View Full Product Details

Tripp Lite Part Number

N222-01K-GY

Have a Question?
Contact Us

Overview

With Tripp Lite's new category 6 bulk solid PVC cable you can stay ahead of the game with use of this high-speed cabling to distribute data voice and video. These cables deliver stable performance up to 550MHz. Each comes UL verified meets EIA/TIA, Cat6, TIA/EIA 568-b-2.1 draft 9 standards. Constructed with high-quality copper wire, near-end crosstalk levels are kept to a minimum. This 1000-ft. spool of bulk solid PVC cable makes industrial runs a snap. Cat6 cables are available in a variety of colors and sizes.

Features

  • Designed for premise (in-wall) cabling applications
  • Meets category 6 cabling standards
  • Premium cabling for category 6, category 5e and category 5 applications
  • Drastically reduce impedance and structural return loss compared to standard 100MHz wire
  • High-quality copper wire
  • Length: 1000-ft. Color: gray
  • 23 AWG 4-pair solid cable with PVC ( CMR ) jacket
  • Deliver stable performance up to 550MHz/ 1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
  • Available in plenum cable (N224-01K-GY)

System Requirements

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications

Package Includes

  • 1000-ft. Cat6 Gigabit Bulk Solid Gray PVC Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117090
INPUT
Cable Length (ft.)1000
Cable Length (in.)12000
Cable Length (cm)30480
PHYSICAL
Cable Jacket RatingCMR
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)13.78 x 14.17 x 13.78
Shipping Weight (lbs.)29.50
Snagless ConnectorNo
Wire Gauge (AWG)23
Wire TypeSolid
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
FEATURES & SPECIFICATIONS
TechnologyCat6
STANDARDS & COMPLIANCE
ApprovalsUL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N222-01K-GY

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.