Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Gigabit Bulk Solid PVC Cable - Blue, 1000-ft.

Model Number: N222-01K-BL


  • Meets category 6 cabling standards
  • Drastically reduce impedance and structural return loss compared to standard 100Mhz wire
  • 4pr Solid - CMR PVC Jacket
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

With Tripp Lite's new category 6 bulk solid PVC cable you can stay ahead of the game with use of this high-speed cabling to distribute data voice and video. These cables deliver stable performance up to 550MHz. Each comes UL verified meets EIA/TIA, Cat6, TIA/EIA 568-b-2.1 draft 9 standards. Constructed with high-quality copper wire, near-end crosstalk levels are kept to a minimum. This 1000', Reel-in-a-Box, solid PVC cable makes industrial runs a snap. Cat6 patch cables are available in a variety of colors and sizes.

Features

  • Designed for premise (in-wall) cabling applications
  • Meets category 6 cabling standards
  • Premium cabling for category 6, category 5e and category 5 applications
  • Drastically reduce impedance and structural return loss compared to standard 100MHz wire
  • High-quality copper wire
  • Length: 1000-ft. Color: Blue Reel-in-a-Box
  • 23 AWG, 4-pair solid cable with PVC ( CMR ) jacket
  • Deliver stable performance up to 550MHz/ 1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)

System Requirements

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications

Package Includes

  • 1000Ft Cat6 Gigabit Bulk Solid Blue PVC Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123077
INPUT
Cable Length (ft.)1000
Cable Length (in.)12000
Cable Length (cm)30480
PHYSICAL
Cable Jacket RatingCMR
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)13.78 x 14.17 x 13.78
Shipping Weight (lbs.)28.00
Snagless ConnectorNo
Wire Gauge (AWG)23
Wire TypeSolid
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
FEATURES & SPECIFICATIONS
TechnologyCat6
CERTIFICATIONS
ApprovalsUL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N222-01K-BL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.