Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Cables Gigabit Molded Shielded STP Patch Cable (RJ45 M/M), Gray, 50 ft.

Model Number: N125-050-GY


  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 50-ft. gray, Category 6 (Cat6) Shielded patch cable. This STP cable features 2, shielded RJ45 50micron Gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 550MHz/1Gbps communication.

Features

  • Gigabit rated Cat6 Shielded Patch Cables
  • Provides EMI/RFI shielding in Ethernet networks
  • 4-pair 26 AWG Stranded STP with drain wire
  • Shielded RJ45, w/50-micron gold plated contacts
  • Molded boot for extra strain-relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 50ft Gray Cat6 Shielded STP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135445
INPUT
Cable Length (ft.)50
Cable Length (in.)600
Cable Length (cm)1524
PHYSICAL
Cable Shielding  STP
ColorGray
Shipping Dimensions (hwd / in.)10.00 x 12.00 x 0.50
Shipping Weight (lbs.)1.30
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N125-050-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.