Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Cables, Gigabit Plenum-Rated Snagless Molded (UTP) Patch Cable, (RJ45 M/M), Gray, 100 ft.

Model Number: N201-100-GY-P


  • CMP plenum-rated gray Cat6 patch cable
  • For use in walls or ceilings where fire codes dictate plenum-rated cabling
  • Pliable snagless boot protects RJ45 tab when pulling through ceilings, etc.
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's plenum-rated Cat6 patch cables are perfect for those long runs that require CMP rated cable in ceilings, walls, ducts, etc. Made with solid conductor cable, attenuation losses are greatly reduced over that of stranded conductor patch cables. Cables are pre-terminated with Cat6-rated staggered RJ45 plugs, and pliable snagless boots protect the RJ45 clip during pulls through tight locations. Cables are fully tested on Fluke test equipment to ensure cables meet or exceed Category 6 requirements.

Features

  • CMP plenum-rated, pre-terminated Cat6 patch cable
  • Protective, flexible boot
  • Cat6 rated "staggered" RJ45 plugs for greatly reduced NEXT

Package Includes

  • 100-ft Cat6 Gray Gigabit Plenum Snagless Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141118
INPUT
Cable Length (ft.)100
Cable Length (in.)1200
Cable Length (cm)3048
PHYSICAL
Cable Jacket RatingCMP
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)2.65
Snagless ConnectorYes
Wire TypeSolid
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N201-100-GY-P

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.