Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Right-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right Angle Down M to RJ45 M), Blue, 5 ft.

Model Number: N204-005-BL-DN


  • Space saving design
  • Right Angle Down connector to Straight
  • Cat6 Gigabit rated

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Angled Cat6 Patch Cables are ideal for where connections are in tight quarters. Choose from Up, Down, Left, and Right angled cables, depending on your situation. Reduces stress on the cable, and excessive bending. Great for switches and patch panels in networking racks, or behind desks and wall connections. Meets or exceeds Cat6 specifications. Fully molded ends for a lifetime of use.

Features

  • 5ft Blue Cat6, Right Angle Down to Straight RJ45 - RJ45 Patch cable
  • PVC 4 Pair Stranded Conductors, 24AWG
  • Fully Molded Ends
  • ETL Verified to TIA/EIA -56b-B
  • 550Mhz Gigabit Speed rated

System Requirements

  • Use with Cat6, Cat5e, cat5, or VoIP Networks

Package Includes

  • 5ft Blue Cat6 Right Angle Down to Straight RJ45 - RJ45 Patch cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167545
INPUT
Cable Length (ft.)5
Cable Length (in.)60
Cable Length (cm)152.4
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 10.00
Shipping Weight (lbs.)0.10
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeStranded
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE) - DOWN ANGLE
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N204-005-BL-DN

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.