Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.

Model Number: N202-075-BL


  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite Solid Conductor 4-pair Cat6 patch cables are ideal for long Ethernet patch cable runs, as well as for use with Tripp Lite's HDMI over Cat6 Audio/Video products. Solid conductor wire has a lower DC resistance, allowing signals to run farther and stronger than stranded conductor patch cables. Unique, snagless boot protects the RJ45 locking tab during cable pulls, yet easily disconnects from attached equipment.

Features

  • 75ft Blue Cat6 Solid Conductor patch cable
  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation

Package Includes

  • N202-075-BL, 75ft Blue Cat6 Solid Conductor Patch cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157348
INPUT
Cable Length (ft.)75
Cable Length (in.)900
Cable Length (cm)2286
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.99
Snagless ConnectorYes
Wire Gauge (AWG)24
Wire TypeSolid
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the N202075BL model support page.

Resources & Downloads

support icon

Do you own a
N202-075-BL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.