Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Cables, Gigabit Cross-over Molded Patch Cable (RJ45 M/M), Gray, 10 ft.

Model Number: N210-010-GY


  • Premium cabling for Category 6 applications—rated for 550 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors

Overview

Tripp Lite's 10-ft. Gray Category 6 (Cat6) cross-over molded cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is designed to connect hub-to-hub, PC-to-PC or Mac-to-Mac and is perfect in conjunction with 10/100/1000 base-t networks. Molded connectors are a different color to help identify this cable as a cross-over cable and not a standard patch cable. Manufactured from PVC 4-pair stranded UTP and rated for 550MHz/1Gbps communication. Snagless Category 6 patch cables are also available. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL.

Features

  • Cabling for Category 6 (Cat6) applications
  • Length: 10-ft. color: gray with green snagless connectors. Connectors: RJ45 male
  • Length: 7-ft. color: gray with green snagless connectors. Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • Snagless design protects the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
  • PVC 4-pair stranded UTP
  • Rated for 550MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL

Package Includes

  • 10-ft. Cat6 Gray Crossover Cable Molded 550MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124357
INPUT
Cable Length (ft.)10
Cable Length (in.)120
Cable Length (cm)304.8
PHYSICAL
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)0.25 x 6.10 x 7.50
Shipping Weight (lbs.)0.30
Snagless ConnectorYes
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N210-010-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.