Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue
- Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
- Supports Power over Ethernet (PoE) and PoE+ up to 24 watts
- Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE+ devices
- Certified PoE+ cable saves you expense and effort of powering PoE devices individually
- Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
- 3-year limited warranty
N237-F18N-WHSH
Have a Question?
Features
Typical Applications
- Connect a surveillance camera, WAP or other PoE+ device mounted high on a wall or ceiling
- Deliver power to PoE devices mounted in areas that are difficult to reach or have no electrical outlets
Package Includes
- N237-F18N-WHSH Cat6 Keystone Jack Cable Assembly, RJ45 M/F, 18 in., Blue
Specifications
OVERVIEW
UPC Code | 037332250551 |
Technology | Cat6; PoE |
INPUT
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
PHYSICAL
Cable Outer Diameter (OD) | 6.5 +/- 0.3mm |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR; CMR-LP; LP5 |
Color | Blue |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140°F (-10 to 60°C) |
Storage Temperature Range | -4 to 158°F (-20 to 70°C) |
Relative Humidity | 0% ~ 90% RH, Non-Condensing |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Capability | 15.4W (802.3af) |
PoE Power Budget (Watts) | 24 |
Contact Plating | Gold |
PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.