Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

Model Number: N250-012


  • 12-port vertical wall-mount
  • 110 punch down termination
  • Includes 89D mounting bracket
  • Cat6 Certified
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's Cat6 wall-mount patch panel guarantees compatibility with all networks. Color-coded for both EIA/TIA 568a & 568b installations. Panel comes with 110-type termination blocks. This 12" panel effortlessly mounts to a wall or desk with two "C" brackets. Mounting bracket is provided.

Features

  • CAT6 Rated/Certified
  • UL Approved
  • 110 punch down termination
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named.
  • Color-coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • Includes mounting bracket

Package Includes

  • Cat6 Wall Mount Patch Panel 568B-12 Port w/bracket
  • 2 mounting screws
  • Pkg wire ties
  • Instruction Sheet
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332131034
PHYSICAL
Shipping Dimensions (hwd / in.)11.02 x 3.15 x 2.17
Shipping Weight (lbs.)0.68
Unit Dimensions (hwd / in.)3.3 x 10.0 x 1.9 (with bracket)
CONNECTIONS
Ports12
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
CERTIFICATIONS
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-GY | Network Cables & Adapters N201-003-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 3-ft.
N201-005-GY | Network Cables & Adapters N201-005-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 5-ft.
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N201-010-GY | Network Cables & Adapters N201-010-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 10-ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 14-ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 25-ft.

Resources & Downloads

support icon

Do you own a
N250-012

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.