Cat6 Straight-Through Modular Compact In-Line Coupler (RJ45 F/F), White, TAA
- 50-µinch gold-plated contacts on RJ45 jacks
- Heavy-duty polycarbonate housing
- Compact, clean-looking design
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
N234-001-WH
Have a Question?
Overview
Compatible with all Cat6 cables, the N234-001-WH features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Cat6 compliance. It’s also backward compatible with Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
- Connects 2 Cat6 patch cables for a longer cable run
- Compact in-line design recommended for convenient feed-through patching
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- Features straight-through wiring
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Durable, scratch-resistant polycarbonate housing
- White coloring blends into any color scheme
- UL-listed
- Meets all EIA/TIA Cat6 requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332203410 |
Technology | Cat5/5e; Cat6 |
INPUT
Cable Length (ft.) | 0 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.30 |
Shipping Weight (lbs.) | 0.01 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -40 to 154 F (-40 to 68 C) |
Relative Humidity | 10% to 90% RH, Non-condensing |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N200-003-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m) |
![]() |
N200-006-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 6 ft. (1.83 m) |
![]() |
N200-010-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m) |
![]() |
N201-006-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 6 ft. (1.83 m) |
![]() |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.