Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects two Cat6 cables to create one longer cable. Provides feed-through patching with standard data wallplates. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.

  • 50-µinch gold-plated contacts on RJ45 jacks
  • Heavy-duty polycarbonate housing
  • Keystone design for use with standard data wallplate
  • Compatible with all Cat6 cables
  • Backward compatible with Cat5e and Cat5 LANs

Overview

Strengthen your high-speed network with the N235-001-WH Cat6 Straight-Through Modular In-Line Snap-In Coupler. It connects two Cat6 patch cords to create one longer cable, and its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as N042-001-WH). Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, voice/data networking, telecommunications and Ethernet connections.

Compatible with all Cat6 cables, the N235-001-WH features straight-through wiring and 50-µin gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Cat6 compliance. It’s also backward compatible with Cat5e and Cat5 LANs.

Features

Strengthens Your High-Speed Network
  • Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
  • Connects 2 Cat6 patch cables for a longer cable run
  • Keystone design for easy snap-in installation in standard data wallplates (such as N042-001-WH)
  • Rated to 250 MHz
  • Compatible with all Cat6 cables
  • Backward compatible with Cat5e and Cat5 LANs

Superior Construction for Superior Performance
  • Features straight-through wiring
  • 50-µinch gold-plated contacts resist corrosion and improve conduction
  • Durable, scratch-resistant polycarbonate housing
  • White coloring blends into any color scheme
  • UL-listed
  • Meets all EIA/TIA Cat6 requirements

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • N235-001-WH Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332192714
Product TypeRJ45 Coupler
TechnologyCat5/5e; Cat6
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
ColorWhite
Connector ColorWhite
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)4.00 x 5.00 x 0.50
Shipping Weight (lbs.)0.01
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Relative Humidity10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) N201-005-GY N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)

Faceplates & Boxes

  Model Number Description
4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-04-WH N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-WH N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Cable Management

  Model Number Description
1-Port Keystone Single-Gang Faceplate, White, TAA N080-101 N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
2-Port Keystone Single-Gang Faceplate, White, TAA N080-102 N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
3-Port Keystone Single-Gang Faceplate, White, TAA N080-103 N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
4-Port Keystone Single-Gang Faceplate, White, TAA N080-104 N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
6-Port Keystone Single-Gang Faceplate, White, TAA N080-106 N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.