Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F)
- 90° down-angled RJ45 port for easy installation in tight spaces
- Protective shielded housing reduces EMI/RFI interference
- 50-µinch gold-plated contacts on RJ45 jacks
- Keystone design for use with standard data wallplate
- Backward compatible with Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
N235-001-SH-D
Have a Question?
Overview
Compatible with all Cat6 cables, the N235-001-SH-D’s protective metal housing is fully shielded to reduce EMI/RFI interference that can damage or degrade data. This coupler features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The N235-001-SH-D is UL-listed and meets all requirements for EIA/TIA Category 6 compliance. It’s also backward compatible with Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, telecommunications, data networking and Ethernet connections
- Connects 2 Cat6 patch cables for a longer cable run
- Keystone design for easy snap-in installation in standard data wallplates (such as Tripp Lite’s N042-001-WH)
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- 90° down-angled RJ45 port for easy installation in hard-to-reach spaces
- Fully shielded metal housing cuts down on EMI/RFI interference that can damage or degrade data
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Features straight-through wiring
- UL-listed
- Meets all EIA/TIA Category 6 requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197207 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.