Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA
- Cat6 Gigabit Straight-Through Coupler
- Fully shielded housing reduces EMI/RFI interference
- Keystone style Snap-In: use as stand alone or in wallplates and panels
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
N235-001-SH
Have a Question?
Overview
Features
- Fully shielded housing for reduced EMI/RFI interference
- EIA/TIA Category 6 compliant
- Keystone design allows multiple connection options
- Straight-through wiring
- Backwards compatible for use with Cat5e and Cat5 LANs
- Gold contacts
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332170460 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 3.90 x 3.20 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N254-024-SH | 24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.