Right-Angle Cat6 Gigabit Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Gray, 1 ft. (0.31 m)
Part Number: N201-SR1-GY
- Cat6 UTP patch cord delivers fast transmission speeds up to 1 Gbps in your LAN
- Right-angle RJ45 connectors are easy to plug into packed switches and patch panels
- More than 35% slimmer than standard Cat6 cabling to improve airflow in crowded racks
- Color-coded gray for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332232687 |
Technology | Cat6 |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 4.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% ~ 90%, NON-CONDENSING |
Operating Humidity Range | 10% TO 90% RH, Non-Condesing |
Storage Humidity Range | 10% TO 90% RH, Non-Condesing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3an 10GBase-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N253-024-RBGY | 24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat6 |
Documents & Downloads
Useful Web Pages
Product Images