Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 15 ft. (4.57 m)
- Cat6 UTP patch cord rated for high-speed 1 Gbps communications
- Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N201-S15-BL
Have a Question?
Features
Typical Applications
- Connect a computer and its peripherals to a home or office Gigabit Ethernet network
- Connect switches, modems and servers in a high-density data center
Package Includes
- N201-S15-BL Cat6 UTP Patch Cable RJ45 (M/M), 15-ft. (4.57 m), Blue
Specifications
OVERVIEW
UPC Code | 037332230904 |
Technology | Cat6 |
INPUT
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
PHYSICAL
Cable Shielding | UTP |
Wire Gauge (AWG) | 28 |
Color | Blue |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Snagless Connector | Yes |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS and REACH Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N250-012 | 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA |
![]() |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048-1U | 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-P24 | Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA |
![]() |
N254-024-OF | 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.