Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Gray, 15 ft. (4.57 m)
Part Number: N201-S15-GY
- Cat6 UTP patch cord rated for high-speed 1 Gbps communications
- Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Color-coded gray for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332230874 |
Technology | Cat6 |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 3.8mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded; Snagless |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N250-012 | 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA |
![]() |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048-1U | 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-P24 | Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA |
![]() |
N254-024-OF | 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA |
Documents & Downloads
Useful Web Pages
Product Images