Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6 UTP patch cord connects Gigabit Ethernet network components like routers, servers, and switches in high-density data centers.
  • Cat6 UTP patch cord delivers fast transmission speeds up to 1 Gbps in your LAN
  • Right-angle RJ45 connectors are easy to plug into packed switches and patch panels
  • More than 35% slimmer than standard Cat6 cabling to improve airflow in crowded racks
  • Color-coded gray for fast, easy identification in a crowded rack or workstation

Features

Right-Angle Cat6 Patch Cable Connects Network Equipment in High-Density Data Centers
This Cat6 UTP patch cable is ideal for connecting network components, such as printers, computers, copiers, routers, servers, modems and switches, in high-density data centers. Designed for fast transmission and excellent signal quality, this RJ45 patch cable ensures data transfer speeds up to 1 Gbps throughout your Gigabit Ethernet network.
Right-Angle RJ45 Patch Cable Makes Connecting and Disconnecting Easier
Space-saving right-angle RJ45 male connectors are easy to plug into patch panels and switches located in adjoining spaces inside a rack.
Special Slim Design Increases the Flow of Cool Air to Protect Your Equipment
High-quality 28 AWG stranded copper wire protected by a PVC jacket, this right-angle RJ45 patch cable is more than 35% smaller in diameter than standard Cat6 cable. The slim design not only helps increase the flow of cool air through tight spaces, but also makes it easier to install the cable around corners, through cable management panels and in congested rack enclosures.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This right-angle Cat6 patch cable features a gray PVC jacket and molded gray ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N201-SR2-GY Right-Angle Cat6 UTP Patch Cable - 2 ft., M/M, Slim, Gray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332232694
TechnologyCat6
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
Connector TypeSnagless; Molded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)4.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)2
Cable Length (in.)24
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.05
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 90%, Non-Condensing
Operating Humidity Range10% to 90% RH, Non-Condensing
Storage Humidity Range10% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.