Part Number: N201P-010-BL
- Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
- Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually
- Reduces impedance and structural return loss, compared to standard 100 MHz wire
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Color-coded blue for fast, easy identification in a crowded rack or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332242471 |
Technology | Cat6; PoE |
CONNECTIONS
PoE Capability | 100W (802.3bt) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
Connector Type | Snagless; Molded |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR-LP |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.5 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an; 802.3bt |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N250-012 | 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA | |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA | |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
N252-048-1U | 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
N252-P24 | 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA | |
N254-024-OF | 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images