Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6 cable with Power over Ethernet (PoE) connects critical components, such as servers and switches, in Gigabit Ethernet networks.
  • Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
  • Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually
  • Reduces impedance and structural return loss, compared to standard 100 MHz wire
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Color-coded blue for fast, easy identification in a crowded rack or patch panel

Features

Cat6 UTP Patch Cable Delivers a Fast, Clear Signal Through Your Gigabit Ethernet Network
This Cat6 UTP cable with RJ45 connectors is recommended for connecting network components like printers, adapters, routers, servers, modems, hubs and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this 20-ft. (6.09 m) blue cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss, compared to standard 100 MHz wire.
Supports Power over Ethernet (PoE) to Cut Down on Expensive Power Supplies
Because this Cat6 cable supports Type 4 PoE, it can supply up to 100W of power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device.
Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the N201P-020-BL extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
CMR-LP Certified for Cable Installations with Increased Power Levels
UL's Limited Power (LP) certification indicates the N201P-020-BL has been evaluated to handle the marked current under installation scenarios without exceeding the temperature rating of the cable. This CMR-LP-certified cable provides a simple way to prepare installations for increased power levels without having to worry about susceptible issues caused by excessive heat.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6 UTP patch cable features a blue PVC jacket. The color-coding allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N201P-020-BL Cat6 Snagless UTP Network Patch Cable (RJ45 M/M), Blue, 20-ft. (6.09 m)
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332242488
TechnologyCat6; PoE
CONNECTIONS
PoE Capability  100W (802.3bt)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
Connector TypeSnagless; Molded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR-LP
Cable ShieldingUTP
Cable Outer Diameter (OD)6.5 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)20
Cable Length (in.)240
Unit Dimensions (hwd / in.)11.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an; 802.3bt
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA N250-012 N250-012 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA
Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA N250-P12 N250-P12 Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-048-1U N252-048-1U 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA N252-P24 N252-P24 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA
24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA N254-024-OF N254-024-OF 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.