Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6 UTP patch cord connects Gigabit Ethernet network components like routers, servers, and switches in high-density data centers.
  • Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
  • Up-angle and down-angle RJ45 ends easy to plug into devices pressed against a wall
  • Designed for home or office 10/100/1000Base-T Gigabit Ethernet networks
  • Color-coded blue for fast, easy identification in a crowded rack or workstation

Features

Cat6 Patch Cable Connects Equipment in Data Centers and VoIP Networks
This Cat6 UTP patch cable is ideal for connecting network components, such as printers, computers, copiers, routers, servers, modems and switches, in high-density data centers. Designed for fast transmission and excellent signal quality, this RJ45 patch cable ensures data transfer speeds up to 1 Gbps throughout your Gigabit Ethernet or VoIP network.
Up- and Down-Angle RJ45 Patch Cable Makes Connecting and Disconnecting Easier
Both RJ45 male connectors are designed at 90-degree angles: one upward, the other downward. This helps prevent excessive bending and reduce stress on the cable. The space-saving cable is easy to plug into patch panels, switches and other devices located in a confined area or behind a desk.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6 patch cable features a blue PVC jacket and molded blue ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N204-001-BL-UD Cat6 UTP Patch Cable, Up-Angle Male/Down-Angle Male - 1 ft., Blue
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237804
TechnologyCat6
CONNECTIONS
PoE Capability  30W (802.3at)
Side A - Connector 1RJ45 (MALE) - DOWN ANGLE
Side B - Connector 1RJ45 (MALE) - UP ANGLE
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
Angled ConnectorYes
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)6.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA N250-P12 N250-P12 Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA N252-012 N252-012 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA N252-048 N252-048 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA
24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA N252-P24 N252-P24 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.