Safe-IT Cat6a 10G Certified Snagless Antibacterial UTP Ethernet Cable (RJ45 M/M), White, 14-ft. (4.27 m)
Connects critical components, such as switches and servers, in 10G Ethernet networks, while also providing extra protection against bacteria.
- Premium Cat6a cable rated for high-speed 10 Gbps home/office communications
- Made with antibacterial material proven 99.9% effective in inhibiting E. coli and staph
- Snagless RJ45 connectors protect locking tabs against damage during installation
- 24 AWG copper wire and 3 µm gold-plated contacts allow superior signal transfer
- White jacket permits fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261AB-014-WH New
Have a Question?
Features
Cat6a Cable Ideal for Connecting Equipment in Your 10G Ethernet Network
This Cat6a Ethernet cable (M/M) with RJ45 connectors transmits 10 Gbps data, voice and video through high-speed 10G equipment, including network switches, modems, servers, routers, adapters, hubs and patch panels, in high-density data centers. Designed for fast transmission and excellent signal quality, this Cat6a cable ensures peak performance throughout your local area network (LAN).
Provides Extra Protection Against Certain Bacteria
The connectors and PVC jacket are constructed using an antibacterial material that is 99.9% effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businnts/kitchens and anywhere else that wants extra protection against bacteria.
Snagless RJ45 Male Connectors Keep Tabs Intact During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Premium Construction for Superior Performance
Manufactured from 24 AWG copper wire, the four-pair stranded cable is rated for speeds up to 10 Gbps. The RJ45 connectors improve near-end crosstalk (NEXT) performance to 500 MHz and feature 3-micron gold plating to help ensure the most accurate signal transfer possible.
White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a white PVC jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.
Typical Applications
- Connect a computer and its peripherals to a home or office 10G Ethernet network
- Connect switches, modems and servers in a high-density data center
- Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation
Package Includes
N261AB-014-WH Cat6a 10G Certified Snagless Antibacterial UTP Ethernet Cable (RJ45 M/M), White, 14-ft. (4.27 m)
Specifications
OVERVIEW
UPC Code | 037332259813 |
Technology | Cat6a |
PHYSICAL
Color | White |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.2mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMX |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 14 |
Cable Length (in.) | 168 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% TO 90% RH, NON-CONDENSING |
Storage Humidity Range | 0% TO 90% RH, NON-CONDENSING |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Maximum Data Rate | 10Gbps |
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N254-024-6A | 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet |
![]() |
N254-024-6A-OF | 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA |
![]() |
N254-024-6AD | 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.