Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6a cable with Power over Ethernet (PoE) connects 10G equipment, such as webcams and VoIP phones, in high-speed 10GBase-T networks.
  • Cat6a F/UTP patch cord rated for high-speed 10 Gbps communications
  • Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Color-coded blue for fast, easy identification in a crowded rack or patch panel

Features

High-Speed Cat6a F/UTP (FTP) Patch Cable Ideal for Your 10GBase-T Ethernet Network
This Cat6a F/UTP cable with RJ45 connectors transmits 10 Gbps data, voice and video through high-speed 10G equipment, including network switches, modems, routers, adapters, hubs and patch panels. Designed for fast transmission and excellent signal quality, this 10-ft. (3.05 m) blue cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss, compared to standard 100 MHz wire.
Supports Power over Ethernet (PoE) to Cut Down on Expensive Power Supplies
Because this Cat6a cable supports Type 4 PoE, it can supply up to 100W of power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device.
Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. The F/UTP cable's foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Near-end crosstalk (NEXT) levels are practically eliminated, so you don't have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.
Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the N261P-010-BL extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
CMR-LP Certified for Cable Installations with Increased Power Levels
UL's Limited Power (LP) certification indicates the N261P-010-BL has been evaluated to handle the marked current under installation scenarios without exceeding the temperature rating of the cable. This CMR-LP-certified cable provides a simple way to prepare installations for increased power levels without having to worry about susceptible issues caused by excessive heat.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6a F/UTP patch cable features a blue PVC jacket. The color-coding allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N261P-010-BL Cat6a 10G-Certified Snagless F/UTP Network Patch Cable (RJ45 M/M), Blue, 10-ft. (3.05 m)
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332242532
TechnologyCat6a; PoE
CONNECTIONS
PoE Capability  100W (802.3bt)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingNickel
Contact Plating  Gold
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
Connector TypeMolded; Snagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR-LP
Cable ShieldingF/UTP
Cable Outer Diameter (OD)7.3 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)10
Cable Length (in.)120
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHz
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3an; 802.3bt
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA N238-001-WH-6A N238-001-WH-6A Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA
24-Port 1U Rack-Mount Cat6a 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA N252-024-6A N252-024-6A 24-Port 1U Rack-Mount Cat6a 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA
24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA N254-024-6A N254-024-6A 24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA
24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA N254-024-6AD N254-024-6AD 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.