Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6a Cables, 10G-Certified Snagless F/UTP Network Patch Cable (RJ45 M/M), PoE, CMR-LP, Blue, 30 ft.

Model Number: N261P-030-BL New


Cat6a cable with Power over Ethernet (PoE) connects 10G equipment, such as webcams and VoIP phones, in high-speed 10GBase-T networks.
  • Cat6a F/UTP patch cord rated for high-speed 10 Gbps communications
  • Certified PoE cable saves you expense and effort of powering PoE devices individually
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Color-coded blue for fast, easy identification in a crowded rack or patch panel
HAVE A QUESTION?
Contact Us

Features

High-Speed Cat6a F/UTP (FTP) Patch Cable Ideal for Your 10GBase-T Ethernet Network
This Cat6a F/UTP cable with RJ45 connectors transmits 10 Gbps data, voice and video through high-speed 10G equipment, including network switches, modems, routers, adapters, hubs and patch panels. Designed for fast transmission and excellent signal quality, this 30-foot blue cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss, compared to standard 100 MHz wire.

Supports Power over Ethernet (PoE) to Cut Down on Expensive Power Supplies
Because this Cat6a cable supports PoE, it can supply the power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device.

Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. The F/UTP cable’s foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.

Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the N261P-030-BL extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.

CMR-LP Certified for Cable Installations with Increased Power Levels
UL's Limited Power (LP) certification indicates the N261P-030-BL has been evaluated to handle the marked current under installation scenarios without exceeding the temperature rating of the cable. This CMR-LP-certified cable provides a simple way to prepare installations for increased power levels without having to worry about susceptible issues caused by excessive heat.

Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6a F/UTP patch cable features a blue PVC jacket. The color-coding allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming inadvertently disconnected.

Typical Applications

  • Connect 10GBase-T networks or digital signage in a high-density data center
  • Deliver power to PoE devices, including security cameras and VoIP phones, mounted in areas that are difficult to reach or have no electrical outlets
  • Provide universal connectivity for LAN network components, such as switches, servers, modems, routers, adapters, VoIP phones, security cameras and point-of-sale kiosks

Package Includes

  • N261P-030-BL Cat6a 10G-Certified Snagless F/UTP Network Patch Cable (RJ45 M/M), Blue, 30 ft.
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332242556
INPUT
Cable Length (ft.)30
Cable Length (in.)360
Cable Length (cm)914.1
PHYSICAL
Cable Jacket RatingCMR-LP
Cable Outer Diameter (OD)7.3MM
Cable Shielding  F/UTP
ColorBlue
Material of ConstructionPVC
Snagless ConnectorYes
Wire Gauge (AWG)23
Wire TypeSolid
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed10Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
TechnologyCat6a; PoE
CERTIFICATIONS
CertificationsTested to RoHS, REACH, CMR-LP (raw cable)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N238-001-WH-6A | Network Panels, Jacks & Hardware N238-001-WH-6A Cat6a 110-Style Punchdown RJ45 Keystone Jack, White, TAA
N252-024-6A | Network Panels, Jacks & Hardware N252-024-6A 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA
N252-024-6A-OF | Network Panels, Jacks & Hardware N252-024-6A-OF 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Offset Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA
N254-024-6A | Network Panels, Jacks & Hardware N254-024-6A 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet
N254-024-6AD | Network Panels, Jacks & Hardware N254-024-6AD 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

Resources & Downloads

support icon

Do you own a
N261P-030-BL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.