Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 6 ft. (1.83 m)
- Cat6a STP patch cord rated for high-speed 10 Gbps communications
- Ideal for connecting 10G network switches, routers, hubs and other equipment
- Supports PoE to save you expense and effort of powering PoE devices individually
- Dispels EMI/RFI line noise that can destroy data and affect equipment performance
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N262-006-AQ New
Have a Question?
Features
Typical Applications
- Connect 10GBase-T networks or digital signage in a high-density data center
- Deliver power to PoE devices mounted in areas that are difficult to reach or have no electrical outlets
- Replace an old or missing RJ45 cable
- Provide universal connectivity for LAN network components, such as switches, servers, modems, routers, adapters, VoIP phones, security cameras and point-of-sale kiosks
Package Includes
- N262-006-AQ Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), Aqua, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332256683 |
Technology | Cat6a |
PHYSICAL
Color | Aqua |
Cable Shielding | STP |
Cable Outer Diameter (OD) | 6.2mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condesning |
Storage Humidity Range | 0% to 90% RH, Non-Condesning |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Maximum Data Rate | 10Gbps |
Network Speed | 10Gbps |
IEEE Standards Supported | 802.3at |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Shielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
T014-001 | Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001-SH-6A | Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
N235-001-SH-6AD | Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA |
![]() |
N238-001-SH-TFA | Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA |
![]() |
N254-024-SH-6A | 24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA |
![]() |
N254-024-SH-6AD | 24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA |
![]() |
N254-048-SH-6A | 48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.