Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
- Ideal for making 10 Gbps connections
- Snagless RJ45 connectors protect against broken tabs
- High-quality 26 AWG 4-pair stranded copper wire
- Reduces impedance and structural return loss
- Protects network equipment against EMI/RFI line noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
N262-014-GY
Have a Question?
Overview
Designed for fast transmission and excellent signal quality, this 14-ft. (4.27 m) gray cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss compared to standard 100 MHz wire. Premium shielding protects your Ethernet network from disruptive EMI/RFI line noise that can distort or destroy data.
Manufactured from 26 AWG copper wire and protected by a rugged PVC jacket, the four-pair stranded N262-014-GY minimizes near-end crosstalk (NeXT) levels. The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Each N262-014-GY cable has been tested and certified using Fluke test equipment. It supports IEEE 802.3af, is DTE power compliant, is ETL/UL certified, and is compatible with T568A/T568B wiring.
Features
- Ideal for connecting network switches, modems, routers, adapters, hubs and patch panels in high-density data centers
- Compatible with PoE devices, such as VoIP phones, security cameras and point-of-sale kiosks
- Ensures peak performance throughout your LAN
- Reduces impedance and structural return loss compared to standard 100 MHz wire
Snagless RJ45 Male Connectors
- Molded snagless boots prevent locking tabs from damage during installation
- Integral strain relief protects cable and connectors from stress and cracking
Premium Construction for Superior Performance
- High-quality 26 AWG 4-pair stranded copper wire
- Minimal near-end crosstalk ensures a strong signal
- Rugged PVC jacket stands up to long-term use
- EMI/RFI shielding protects network from disruptive line noise
Tested and Certified Using Trusted Fluke Equipment
- Supports IEEE 802.3af
- DTE power compliant
- ETL/UL certified
- Compatible with T568A/T568B wiring
Specifications
OVERVIEW
UPC Code | 037332205018 |
Technology | Cat6a |
PHYSICAL
Color | Gray |
Cable Shielding | STP |
Wire Type | Stranded |
Cable Length (ft.) | 14 |
Cable Length (in.) | 168 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.45 |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Snagless; Shielded |
SPECIAL FEATURES
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.