Cat6a 110-Style Punchdown RJ45 Keystone Jack, White, TAA
Part Number: N238-001-WH-6A
Terminate your Cat6a cables at standard patch panels, surface-mount boxes or keystone wall plates.
- Keystone design for use with standard data wall plate
- Dual-color-coded labeling for 568A/B (258A) wiring schemes
- Compatible with all Cat6a cables
- Meets all EIA/TIA Cat6a requirements
- TAA-compliant for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-speed network with the N238-001-WH-6A Cat6a 110-Style Punchdown RJ45 Keystone Jack. Recommended for all Cat6a cabling environments, the keystone jack with a uniquely patterned printed circuit board is designed for 650 MHz performance and complies with EIA/TIA Cat6a connecting hardware specifications. The compact white casing snaps into any conventional patch panel, outlet box or wall plate. Dual-color-coded labeling is present for 568A and 568B (258A) wiring schemes. The N238-001-WH-6A meets UL-certified ANSI/TIA/EIA-568-B.2-10 Cat6a Permanent Link/Channel Identification Testing standards for Cat6a cabling installations. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Compact casing snaps easily into standard patch panel, outlet box or wall plate
- Recommended for all Cat6a cabling environments
- Uniquely patterned printed circuit board designed for 650 MHz performance
- Dual-color-coded labeling for 568A/B (258A) wiring schemes
- UL-certified
- Meets all EIA/TIA Cat6a requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332204219 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Gray; White |
Housing Color | White; Gray |
Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.30 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 TO 60 C) |
Storage Temperature Range | -40 to 154 F (-40 TO 68 C) |
Relative Humidity | 10% to 90% RH |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N262-001-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) |
![]() |
N262-003-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
![]() |
N262-005-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) |
![]() |
N262-007-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) |
![]() |
N262-010-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
![]() |
N262-014-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images