Cat6a 24-Port High-Density Shielded Patch Panel - Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount
- 24 RJ45 ports numbered, labeled and color-coded for easy cable identification
- Rated for 10 Gbps speeds for managing Cat6a cable in high-density Ethernet applications
- Dual IDC terminations allow use of either Krone or 110 punchdown impact tool
- Built-in strain relief bar takes stress off connectors and cuts cable clutter
- Mounts easily into 0.5U of space in your EIA-standard 19 in. rack for immediate use
- This product is covered by a Lifetime Limited Warranty (coverage details)
N252A-024-HUSHK
Have a Question?
Features
Typical Applications
- Connect computers, routers, switches, wireless access points, security cameras, sensors and other high-speed devices in a 10G network configuration
Package Includes
- N252A-024-HUSHK Cat6a 24-Port Patch Panel, 0.5U
- (4) Cable ties
- (4) Screws
- Grounding wire
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332248183 |
Technology | Cat6a |
PHYSICAL
Rack Height | 0.5U |
COMMUNICATIONS
Network Speed Details | Rated for 10GbE |
CONNECTIONS
Ports | 24 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | KRONE IDC |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N262-001-BK | Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 1 ft. (0.31 m) |
![]() |
N262-003-BK | Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) |
![]() |
N262-005-BK | Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) |
![]() |
N262-010-BK | Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
![]() |
N262-014-BK | Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.