Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)
- Over 38% slimmer than standard Cat6a cables
- Easy to route through cable management panels
- Supports Ethernet speeds up to 10 Gbps
- Snagless RJ45 design protects tabs from damage
- High-quality 28 AWG stranded copper wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261-S06-BK
Have a Question?
Overview
Features
- Ideal for connecting components like computers, servers, routers, printers, patch panels and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- Supports Ethernet speeds up to 10 Gbps
- More than 38% smaller in diameter than standard Cat6a cable
- Increases airflow in tight spaces
- Increased flexibility for installing around corners and through cable management panels
- Cuts down on bothersome cable clutter
- High-quality 28 AWG 4-pair stranded copper wire
- Minimal near-end crosstalk ensures a strong signal
- Rugged PVC jacket stands up to long-term use
- Molded snagless boots prevent locking tabs from damage during installation
- Integral strain relief protects cable and connectors from stress and cracking
- Supports IEEE 802.3af
- DTE power compliant
- Compatible with T568A/T568B wiring
Specifications
OVERVIEW
UPC Code | 037332203908 |
Technology | Cat6a |
PHYSICAL
Color | Black |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 3.8mm |
Cable Jacket Material | PVC |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.20 |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Maximum Data Rate | 10Gbps |
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Slim; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.