Part Number: N261-S04-BL
Small-diameter cable connects high-density network equipment, such as computers, servers, routers, printers, patch panels and switches. Recommended for reducing cable clutter in busy data centers.
- Over 38% slimmer than standard Cat6a cables
- Easy to route through cable management panels
- Supports Ethernet speeds up to 10 Gbps
- Snagless RJ45 design protects tabs from damage
- High-quality 28 AWG stranded copper wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for connecting components like computers, servers, routers, printers, patch panels and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- Supports Ethernet speeds up to 10 Gbps
- More than 38% smaller in diameter than standard Cat6a cable
- Increases airflow in tight spaces
- Increased flexibility for installing around corners and through cable management panels
- Cuts down on bothersome cable clutter
- High-quality 28 AWG 4-pair stranded copper wire
- Minimal near-end crosstalk ensures a strong signal
- Rugged PVC jacket stands up to long-term use
- Molded snagless boots prevent locking tabs from damage during installation
- Integral strain relief protects cable and connectors from stress and cracking
- Supports IEEE 802.3af
- DTE power compliant
- Compatible with T568A/T568B wiring
Specifications
OVERVIEW
UPC Code | 037332203878 |
Technology | Cat6a |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Snagless; Molded |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 3.8 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 4 |
Cable Length (in.) | 48 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3an |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images