Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 4 ft.

Model Number: N261-S04-BK


Small-diameter cable connects high-density network equipment, such as computers, servers, routers, printers, patch panels and switches. Recommended for reducing cable clutter in busy data centers.
  • Over 38% slimmer than standard Cat6a cables
  • Easy to route through cable management panels
  • Supports Ethernet speeds up to 10 Gbps
  • Snagless RJ45 design protects tabs from damage
  • High-quality 28 AWG stranded copper wire

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The N261-S04-BK Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M) is ideal for connecting network components like computers, servers, routers, printers, patch panels and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this four-foot black cable ensures peak performance throughout your local area network (LAN).

Manufactured from 28 AWG copper wire, the four-pair stranded UTP N261-S04-BK delivers Ethernet speeds up to 10 Gbps. Protected by a PVC jacket, this cable is more than 38% smaller in diameter than standard Cat6a cable, which increases airflow in tight spaces and makes it easier to install around corners and through cable management panels.

RJ45 male connectors are conducive to an accurate signal transfer, improving near-end crosstalk (NeXT) performance to 650 MHz. The snagless design protects the locking tabs against being damaged or broken off during installation. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Each cable has been tested and certified using Fluke® test equipment. It supports IEEE 802.3af, is DTE power compliant and is compatible with T568A/T568B wiring.

Features

Recommended Solution for Your Cat6a High-Density Network Connections
  • Ideal for connecting components like computers, servers, routers, printers, patch panels and switches in high-density data centers
  • Designed for fast transmission and excellent signal quality
  • Ensures peak performance throughout your LAN
  • Supports Ethernet speeds up to 10 Gbps

Special Slim Design
  • More than 38% smaller in diameter than standard Cat6a cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners and through cable management panels
  • Cuts down on bothersome cable clutter

Premium Construction for Superior Performance
  • High-quality 28 AWG 4-pair stranded copper wire
  • Minimal near-end crosstalk ensures a strong signal
  • Rugged PVC jacket stands up to long-term use

Snagless RJ45 Connectors
  • Molded snagless boots prevent locking tabs from damage during installation
  • Integral strain relief protects cable and connectors from stress and cracking

Tested and Certified Using Trusted Fluke Equipment
  • Supports IEEE 802.3af
  • DTE power compliant
  • Compatible with T568A/T568B wiring

Package Includes

  • N261-S04-BK Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M), Black, 4 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332203861
INPUT
Cable Length (ft.)4
Cable Length (in.)48
Cable Length (cm)121.9
PHYSICAL
Cable Jacket RatingCM
Cable Outer Diameter (OD)3.8mm
Cable Shielding  UTP
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.20
Snagless ConnectorYes
Wire Gauge (AWG)28
Wire TypeStranded
COMMUNICATIONS
Network Speed10Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
TechnologyCat6a
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N261-S04-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.