Part Number: N238-P01-MPTL-A TAA
- Designed for fast, reliable field terminations with no special tools in PoE applications
- Supports PoE++ and high-power Type 4 PoE to save you expense of powering PoE devices individually
- Accommodates 22–26 AWG solid or stranded cabling in 6.5–8.5 mm diameters
- Versatile and durable die-cast zinc plug can be re-terminated as many as 20 times
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332247926 |
Product Type | RJ45 Keystone Jack |
Technology | Cat6a; PoE |
INPUT
Plug Type | RJ45 |
CONNECTIONS
PoE Capability | 100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt) |
PoE Power Budget (Watts) | 100 |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Black |
Connector Color | Black |
Cable Outer Diameter (OD) | 6.5 mm to 8.5 mm |
Unit Dimensions (hwd / in.) | 0.770 x 0.590 x 2.300 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Relative Humidity | 10% to 90% RH (Non-Condensing) |
FEATURES & SPECIFICATIONS
DC Current Rating | 1.5A |
Cable Compatibility | Accommodates 22 to 26 AWG Solid or Stranded Cabling |
Recommended Category Cable | Cat6a |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N224-01K-BL-LP5 | Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Blue, 1000 ft. (304.8 m) | |
N224-01K-GY-LP5 | Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Gray, 1000 ft. (304.8 m) | |
N224-01K-WH-LP5 | Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, White, 1000 ft. (304.8 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images