Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA
Part Number: N235-001-SH-6AD
Fully shielded coupler with 90° angled port connects two Cat6a cables to provide feed-through patching with standard data wallplates. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
- 90° down-angled RJ45 port for easy installation in tight spaces
- Protective shielded housing reduces EMI/RFI interference
- 50-µinch gold-plated contacts on RJ45 jacks
- Keystone design for use with standard data wallplate
- Backward compatible with Cat6, Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-speed network with Tripp Lite’s N235-001-SH-6AD Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (F/F). It connects two Cat6a patch cords to create one longer cable. Its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as Tripp Lite’s N042-001-WH). One RJ45 port is angled down at a 90-degree angle for easy installation in hard-to-reach spaces. Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, telecommunications, data networking and Ethernet connections.
Compatible with all Cat6a cables, the N235-001-SH-6AD’s protective metal housing is fully shielded to reduce EMI/RFI interference that can damage or degrade data. This coupler features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The N235-001-SH-6AD is UL-listed and meets all requirements for EIA/TIA Category 6A compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, telecommunications, data networking and Ethernet connections
- Connects 2 Cat6a patch cables for a longer cable run
- Keystone design for easy snap-in installation in standard data wallplates (such as Tripp Lite’s N042-001-WH)
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- 90° down-angled RJ45 port for easy installation in hard-to-reach spaces
- Fully shielded metal housing cuts down on EMI/RFI interference that can damage or degrade data
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Features straight-through wiring
- UL-listed
- Meets all EIA/TIA Category 6A requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197191 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 TO 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 TO 68 C) |
Relative Humidity | 10 TO 90% RH, NON-CONDENSING |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Documents & Downloads
Product Images