Part Number: N272-050-WH
- Certified Cat8 S/FTP Ethernet cord rated for 40 Gbps networks—4x faster than Cat6a
- Supports PoE to save you expense and effort of powering PoE devices individually
- Dispels EMI/RFI line noise that can destroy data and affect equipment performance
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- White PVC jacket allows fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332256386 |
Technology | PoE; Cat8 |
CONNECTIONS
PoE Capability | 60W (802.3bt) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | S/FTP |
Cable Outer Diameter (OD) | 8.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 22 AWG |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 1000 MHz |
Maximum Bandwidth as Tested | 1200 MHz |
Network Compatibility | 40 Gbps |
IEEE Standards Supported | 802.3bt |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images