Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with both 12 in. (305 mm) straight and 90-degree-bend ladder sections
- Works with all 12 in. Tripp Lite SmartRack® ladder system accessories and runways
- 5-year limited warranty
SRLCNTRSPPT12
Have a Question?
Features
Typical Applications
- Secure a ladder runway system from a rack enclosure or open frame rack to the ceiling of your data center or server room.
Package Includes
- Center support bracket
- Threaded rod cover
- (2) 5/8-11 hex nuts
- (2) 5/8 lock washers
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214584 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.40 x 2.40 x 13.60 |
Shipping Weight (lbs.) | 1.02 |
Unit Dimensions (hwd / in.) | 1.400 x 2.40 x 13.60 |
Unit Weight (lbs.) | 1.020 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.