Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with both 18 in. (457 mm) straight and 90-degree-bend ladder sections
- Works with all 18 in. Tripp Lite SmartRack® ladder system accessories and runways
- 5-year limited warranty
SRLCNTRSPPT18
Have a Question?
Features
Typical Applications
- Secure a ladder runway system from a rack enclosure or open frame rack to the ceiling of your data center or server room.
Package Includes
- Center support bracket
- Threaded rod cover
- (2) 5/8-11 hex nuts
- (2) 5/8 lock washers
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214591 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.40 x 2.40 x 19.70 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.40 x 2.4 x 19.70 |
Unit Weight (lbs.) | 1.20 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.