Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Works with all Tripp Lite SmartRack® ladder system accessories and runways
- 5-year limited warranty
SRLCEILINGKIT
Have a Question?
Features
Typical Applications
- Secure a ladder runway system to the ceiling of your data center or server room
Package Includes
- (2) Ceiling brackets
- (2) Cable runway support brackets
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214577 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.97 x 2.80 x 3.90 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 1.970 x 2.80 x 3.90 |
Unit Weight (lbs.) | 0.700 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.