Isobar 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center, 10 ft. and 18 in. Cords, 5100 Joules
- 2 NEMA 5-15R surge-protected outlets for HDTV and accessory
- Network-grade 5100-joule surge protection rating
- Durable metal housing mounts out of sight behind HDTV
- 12A resettable circuit breaker prevents dangerous overloads
- Detachable 10 ft. and 18 in. power cords with right-angle plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
AV2FP
Have a Question?
Overview
Premium protection for your expensive home theater equipment, the AV2FP Isobar® 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center features a network-grade surge protection rating of 5100 joules to defend your sensitive electronics against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges up to $100,000 for life (valid in the U.S., Canada and Puerto Rico only).
The AV2FP features two NEMA 5-15R outlets, one for your flat-panel HDTV and one for an accessory, such as an audio receiver or Blu-ray™ player. This unit's unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. Coaxial and RJ45 jacks also protect your incoming cable, satellite and Ethernet signals.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the AV2FP protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. An on/off switch provides one-touch control over both outlets. Diagnostic LEDs confirm power, protection and ground status at a glance. Detachable 10-foot and 18-inch AC power cords include right-angle NEMA 5-15P plugs, allowing furniture to be placed flush against the wall.
Features
- Protects your A/V components against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- 2 NEMA 5-15R surge-protected outlets for HDTV and accessory
- Bi-directional coaxial and RJ45 jacks protect cable, satellite and Ethernet signals
- On/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and ground status at a glance
- Audible alarm alerts you to damaged internal protection circuitry
- Conforms to current UL 1449 and 962A safety standards
- Detachable 10 ft. (3.1 m) and 18 in. AC power cords provide flexibility in placement
- Space-saving right-angle NEMA 5-15P plugs allows furniture and equipment to move flush against the wall
- Built-in mounting brackets allow for secure installation on wall behind HDTV
- Metal housing designed for long life
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332125071 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 255000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1440 |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 12 |
Overload Protection | 12-amp circuit breaker |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Circuit breaker |
Audible Alarm | Audible alarm |
Diagnostic LED Details | 3 (protection, grounding, power) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 5100 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Safe Thermal Fusing | yes |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | Yes |
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Included Mounting Accessories | Built-in mounting brackets |
Integrated Keyhole Mounting Slots | No |
Keyhole Slot Mounting Measurement (Center to Center) | 220.49mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.80 x 2.40 x 10.00 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 1.50 x 4.50 x 9.25 |
Unit Weight (lbs.) | 1.65 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Certifications | Tested to TUV tested to UL standards 1449 and 962A |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the AV2FP model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.