Part Number: SUDC208V42P40M
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUDC208V42P40M is available on the model support page
Overview
Tripp Lite's SUDC208V42P40M Power Distribution Center supports 40kVA 3 phase UPS power distribution in critical datacenter equipment racks. Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 40kVA 3 phase UPS systems without dropping the connected critical loads. Full size 42U rack enclosure with pre-installed 42 pole circuit breaker panel supports 3 phase 208V and single phase 208V and 120V outputs via optional corded receptacle whips, snap-in panel breakers and PDUs. Breaker panel includes 225A, 3 pole main breaker, ground and neutral bars, plus 1/2, 3/4 and 1 inch knockouts. Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray accessories as Tripp Lite SR42UB rack enclosures. Compatible with Tripp Lite SUBB-series 1, 2 and 3 pole breakers, SUWL-series corded receptacle whips and a full line of compatible basic, metered, monitored and switched PDUs to support a variety of advanced network configurations.
Features
- SUDC208V42P40M Power Distribution Center supports 40kVA, 3 Phase UPS power distribution in critical datacenter equipment racks
- Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 40kVA 3 phase UPS systems without dropping the connected critical loads
- Full size 42U rack enclosure with pre-installed 42 pole circuit panel supports 3 phase 208V and single phase 208V and 120V outputs via optional corded receptacle whips, snap-in panel breakers and PDUs
- Line up and match power distribution cabinet blends with existing standard datacenter racks for an aesthetically pleasing appearance while providing convenient connectivity between the centralized 3 phase UPS and protected electronic devices in equipment racks
- Breaker panel includes 225A 3 pole main breaker, ground and neutral bars, 1/2, 3/4 and 1 inch knockouts (see Help & Downloads for manual with detailed wiring information)
- Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray and ladder accessories as Tripp Lite SR42UB equipment racks
- Requires appropriate SUBB-series output circuit breakers (see Related Items for list of compatible SUBB breakers)
- Optional SUWL-series cable whips and SUWEL-series extensions support a variety of connector types, voltages and cable lengths (see Related Items for list of compatible SUWL-series and SUWEL-series cabling accessories)
- Optional full line of basic, metered, monitored and switched PDUs
Specifications
OVERVIEW
UPC Code | 037332160768 |
PDU Type | Basic; Metered; Monitored; Switched; Hot-Swap |
Accessory Type | Power Distribution Cabinet |
Accessory Class | UPS Accessories |
INPUT
Input Phase | 3-Phase |
PDU Plug Type | Hardwire |
OUTPUT
Output Receptacles | Hardwire |
PHYSICAL
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 79.00 x 25.00 x 44.00 |
Shipping Weight (lbs.) | 519.00 |
Unit Dimensions (hwd / in.) | 78.500 x 23.630 x 43.000 |
Unit Weight (lbs.) | 496 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
SUBB130 | 120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications | |
SUBB320 | Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications | |
SUWL520C-5 | 120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images