60kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch
- Full size 42U Rack Power Distribution Center supports 60kVA 3 phase UPS power distribution in datacenter equipment racks
- Integrated 3 breaker 208V service bypass switch enables hot-swap replacement of 60kVA 3 phase UPS systems without dropping the connected critical loads
- 42 pole breaker panel supports 3 phase, 208V and single phase 208V and 120V outputs to connected equipment
- Pre-installed 225A, 3 pole main breaker, ground and neutral bars
- Secure front and rear doors, removable side panels
- Full line of accessories includes circuit breakers, corded receptacle whips and PDUs
- 1-year limited warranty
SUDC208V42P60M
Have a Question?
Overview
Tripp Lite's SUDC208V42P60M Power Distribution Center supports 60kVA 3 phase UPS power distribution in critical datacenter equipment racks. Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 60kVA 3 phase UPS systems without dropping the connected critical loads. Full size 42U rack enclosure with pre-installed 42 pole circuit breaker panel supports 3 phase 208V and single phase 208V and 120V output via optional corded receptacle whips. Breaker panel includes 225A, 3 pole main breaker, ground and neutral bars, plus 1/2, 3/4 and 1 inch knockouts. Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray accessories as Tripp Lite SR42UB rack enclosures. Compatible with Tripp Lite SUBB-series 1, 2 and 3 pole breakers, SUWL-series corded receptacle whips and a full line of compatible basic, metered, monitored and switched PDUs to support a variety of advanced network configurations.
Features
- SUDC208V42P60M Power Distribution Center supports 60kVA 3 Phase UPS power distribution in critical datacenter equipment racks
- Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 60kVA 3 phase UPS systems without dropping the connected critical loads
- Full size 42U rack enclosure with pre-installed 42 pole circuit panel supports 3 phase 208V and single phase 208V and 120V outputs via optional corded receptacle whips, snap-in panel breakers and PDUs
- Line up and match power distribution cabinet blends with existing standard datacenter racks for an aesthetically pleasing appearance while providing convenient connectivity between the centralized 3 phase UPS and protected electronic devices in equipment racks
- Breaker panel includes 225A 3 pole main breaker, ground and neutral bars, 1/2, 3/4 and 1 inch knockouts (see Help & Downloads for manual with detailed wiring information)
- Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray and ladder accessories as Tripp Lite SR42UB equipment racks
- Requires appropriate SUBB-series output circuit breakers (see Related Items for list of compatible SUBB breakers)
- Optional SUWL-series cable whips and SUWEL-series extensions support a variety of connector types, voltages and cable lengths (see Related Items for list of compatible SUWL-series and SUWEL-series cabling accessories)
- Optional full line of Basic, Metered, Monitored and Switched PDUs available
Specifications
OVERVIEW
UPC Code | 037332161598 |
PDU Type | Basic; Metered; Monitored; Switched; Hot-Swap |
INPUT
PDU Input Voltage | 208 |
PDU Plug Type | Hardwire |
Input Phase | 3-Phase |
OUTPUT
Output Receptacles | Hardwire |
PHYSICAL
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 78.00 x 43.00 x 24.50 |
Shipping Weight (lbs.) | 519.00 |
Unit Dimensions (hwd / in.) | 78.5 x 23.63 x 43 |
Unit Weight (lbs.) | 496 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
SUBB120 | 120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications |
![]() |
SUBB130 | 120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications |
![]() |
SUBB230 | Single Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications |
![]() |
SUBB320 | Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications |
![]() |
SUBB330 | 3 Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications |
![]() |
SUWEL520C-20 | 120V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L5-20R output and L5-20P input |
![]() |
SUWEL520C-3 | 120V Single Phase Whip Extension cable in 3 ft. (0.91 m) length with L5-20R output and L5-20P input |
![]() |
SUWEL630C-20 | 208/240V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L6-30R output and L6-30P input |
![]() |
SUWL2130C-10 | 208V 3-Phase Whip in 10 ft. (3.05 m) length with L21-30R output for 3-Phase Distribution Cabinet Applications |
![]() |
SUWL2130C-20 | 208V 3-Phase Whip in 20 ft. (6.09 m) length with L21-30R output for 3-Phase Distribution Cabinet Applications |
![]() |
SUWL520C-10 | 120V Single Phase Whip in 10 ft. (3.05 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL520C-15 | 120V Single Phase Whip in 15 ft. (4.57 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL520C-20 | 120V Single Phase Whip in 20 ft. (6.09 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL520C-5 | 120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-10 | 208/240V Single Phase Whip in 10 ft. (3.05 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-20 | 208/240V Single Phase Whip in 20 ft. (6.09 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-30 | 208/240V Single Phase Whip in 30 ft. (9.14 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-35 | 208/240V Single Phase Whip in 35 ft. (10.67 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-40 | 208/240V Single Phase Whip in 40 ft. (12.19 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
![]() |
SUWL630C-5 | 208/240V Single Phase Whip in 5 ft. (1.52 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.