Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 1U Horizontal Cable Management Tray

Model Number: SRCABLETRAY1U


Supports and segregates cables while routing them from either side of the rack to interior connections. Multiple anchor points provide cable strain relief and prevent accidental disconnection.
  • Routes cables from either side of rack to interior connections
  • Includes multiple anchor points across width of tray
  • Mounts in front or back of rack equipment
  • Durable steel construction with black powder-coated finish
  • Includes mounting hardware and nylon zip ties
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SRCABLETRAY1U SmartRack 1U Horizontal Cable Management Tray cuts down on cable clutter and stressed connections by safely supporting and segregating the equipment cabling from either side of the rack to interior connections. Multiple anchor points across the tray provide cable strain relief and prevent accidental disconnection.

Made from steel with a black powder-coat finish to match most racks, the SRCABLETRAY1U quickly and easily mounts to your rack’s front or rear vertical rails at any height using the included hardware. It mounts either in front or in back of your rack equipment, so it doesn’t take up any additional rack space. Compatible with EIA-standard 19-inch racks. Nylon zip ties also included.

Features

Prevents Cable Clutter and Stressed Connections
  • Safely supports and segregates equipment cabling in rack
  • Routes cable from either side of rack to interior connections
  • Multiple anchor points relieve cable strain and prevent accidental disconnection
  • Steel construction with black powder-coat finish

Easy and Quick to Install
  • Mounts to front or rear vertical rails at any height
  • Mounts in front or back of rack equipment—takes up no extra rack space
  • Includes mounting hardware and nylon zip ties
  • Compatible with EIA-standard 19 in. racks

Package Includes

  • SRCABLETRAY1U SmartRack 1U Horizontal Cable Management Tray
  • (4) M6 screws
  • (4) M6 cage nuts
  • (4) Cup washers
  • (12) Nylon zip ties
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188441
PHYSICAL
Shipping Dimensions (hwd / in.)2.36 x 20.67 x 4.33
Shipping Weight (lbs.)1.20
Cable Manager Form FactorHorizontal
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.