Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

Model Number: APSX2012SW


Portable 2000W power source for power tools, computers, audio/video components and other sensitive electronics as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for mobile, emergency and remote sites.
  • Delivers pure sine-wave 230V AC power from AC or DC source
  • 2000W continuous output power; 4000W peak power
  • Auto-transfer switching option for UPS operation
  • Protects against blackouts, surges and EMI/RFI line noise
  • Rugged steel housing resists moisture and impact
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The APSX2012SW 2000W APS X Series 12V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of power tools, computers, audio/video components and other sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 2000W of continuous power or 4000W of peak power during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APSX2012SW converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 6-60A selectable charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APSX2012SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate battery voltage, charger and inverter status.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates 230V pure sine-wave power from 12V battery bank
  • Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
  • Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
  • Functions as vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Pure Sine-Wave Power for Normal and Peak Power Demands
  • 2000W of continuous power
  • 4000W of peak power to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 10 ms
  • 3-position switch enables Auto, Charge Only or System Off mode
  • DIP switches configure high and low voltage auto-transfer

3-Stage 6-60A Selectable Battery Charger
  • Serves as battery charger when external 230V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

External Ports
  • Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite’s APSSWTEMP
  • RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRMSW

Front-Panel LEDs
  • Indicate battery voltage, charger and inverter status

Rugged Steel Housing
  • Resists moisture, vibration and impact
  • Built-in mounting feet for installation on any rigid horizontal surface

Package Includes

  • APSX2012SW 2000W APS 12V DC 230V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161345
OUTPUT
Frequency Compatibility50 / 60 Hz
Pure Sine Wave Output  Yes
Output (Watts)2000
Nominal Output Voltage(s) Supported230V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)2000
Peak Output Capacity (Watts)4000
Output Voltage Regulation  LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation  50 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical ServiceDC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
Maximum Input Amps / WattsDC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Input Connection TypeDC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)230
Voltage Compatibility (VDC)12
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)12
Battery Pack Accessory (Optional) 98-121  sealed lead acid battery (optional), BP260
Battery ChargeSelectable 6-60 amp
Expandable RuntimeYes
VOLTAGE REGULATION
Brownout Correction  Brownout transfer point - 170V (+/- 3%)
Severe Brownout CorrectionBrownout reset point - 180V (+/- 3%)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsDisplay inverter status, charger status as well as bettery voltage status
SwitchesThe inverter provides an RJ-45 port for optional  APSRMSW  retmote control. RJ-45 port operates with standard RS-485 interface ( APSRMSW  sold separately)
Audible AlarmAudible Status indicators (see manual)
PHYSICAL
Cooling MethodMulti-speed fan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Material of ConstructionPowder coated steel
Receptacle ColorGray
Shipping Dimensions (hwd / in.)26.10 x 11.60 x 12.10
Shipping Weight (lbs.)55.90
Unit Dimensions (hwd / in.)7.25 x 8.75 x 21.75
Unit Weight (lbs.)51.16
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)10 milliseconds
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
SPECIAL FEATURES
Load Sensing150W ~ 220W
CERTIFICATIONS
CertificationsTested to EN62040-1 (CE), EN62040-2 (EMC), RoHS
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Frequently Asked Questions

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.

Additional FAQs may be available on the APSX2012SW model support page.

Accessories

Power Inverter Accessories
  Model Number Description
APSSWTEMP | Power Inverter Accessories APSSWTEMP Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.