Cisco-Compatible GLC-TE SFP Transceiver - 10/100/1000Base-TX, Copper, RJ45, Cat6, 328.08 ft. (100 m)
- SFP transceiver module 100% compatible with Cisco’s equivalent module
- Provides 10/100/1000 Mbps throughput up to 328.08-ft. (100 m) via Cat6 cabling
- Auto-sensing RJ45 port adjusts to match data speeds and detects MDI/MDI-X
- Hot-swappable interface lets you install and uninstall without shutting down
- Supports bi-directional Gigabit Ethernet communication up to 1.25 Gbps
- 3-year limited warranty
N286-01GLC-TE
Have a Question?
Features
Typical Applications
- Install an additional RJ45 port on a Cisco router, server or switch for the purpose of connecting a Cat6 Gigabit Ethernet network cable
Package Includes
- N286-01GLC-TE Cisco-Compatible GLC-TE SFP Transceiver
Specifications
OVERVIEW
UPC Code | 037332248978 |
Technology | SFP+/QSPP+/QSFP28 |
PHYSICAL
Color | Silver |
Unit Dimensions (hwd / in.) | 0.33 x 0.53 x 2.23 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158F (0 to 70C) |
Storage Temperature Range | -40 to 185F (-40 to 85C) |
Relative Humidity | 5% to 85% |
COMMUNICATIONS
Network Speed | 10/100 Mbps; 1Gbps |
CONNECTIONS
Side A - Connector 1 | SFP (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Brand Compatibility | Cisco |
Transmission Distance | 100 m |
Multi-Source Agreement (MSA) Compliant | Yes |
SPECIAL FEATURES
Data Transfer Rate | 1Gbps |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-001-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 1 ft. (0.31 m) |
![]() |
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m) |
![]() |
N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Green, 5 ft. (1.52 m) |
![]() |
N201-006-YW | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Yellow, 6 ft. (1.83 m) |
![]() |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m) |
![]() |
N201-020-RD | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Red, 20 ft. (6.09 m) |
![]() |
N201-050-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 50 ft. (15.24 m) |
![]() |
N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 75 ft. (22.86 m) |
![]() |
N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.