Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Links a singlemode Gigabit Ethernet network cable to a Cisco router, server or switch’s SFP port.
  • SFP+ transceiver module 100% compatible with Cisco’s equivalent module
  • Provides 10 Gbps throughput up to 10 km (6.1 mi.) via singlemode fiber cabling
  • LC duplex female connector supports 10GBase-LR signal at 1310 nm wavelength
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • 3-year limited warranty

Features

SFP+ Transceiver Designed for Connection to Your Cisco Network Switch or Server
This SFP+ transceiver allows you to connect an 9/125 singlemode fiber optic cable to a 10 Gbps network router, server or switch. It transmits data up to 10 kilometers (721 feet) and supports bi-directional Gigabit Ethernet communication up to 11.1 Gbps. The metal housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Cisco SFP-10G-LR-S Transceiver Module
The MSA-compliant N286-10G-LR-S functions just like the equivalent Cisco SFP-10G-LR-S transceiver module and is manufactured to meet or exceed Cisco specifications. You can use this transceiver with any compatible Cisco router, server or switch and receive the same performance as the SFP-10G-LR-S.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 10 Gbps network shutdown or device reboot. Just plug the SFP+ end of the transceiver into your Cisco network device. The other end has an LC duplex connector to link with singlemode fiber optic cable (sold separately). A convenient bail clasp latch helps you carefully remove the module from the device.
Supports Digital Diagnostic Monitoring (DDM) for Real-Time Status Monitoring
DDM support lets you keep track of various operating statuses in real time, including transceiver temperature, input and output power, and supply voltage.
S-Class Transceiver Highly Recommended for Enterprise Network
This S-Class fiber transceiver module is ideal for enterprise network runs of shorter distances than other standard modules. The S-Class N286-10G-LR-S supports only Ethernet protocol and operates only within commercial temperature ranges (0 to 70°C).

System Requirements

  • Cisco or other compatible network router, server or switch

Package Includes

  • N286-10G-LR-S Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332249241
Brand CompatibilityCisco
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Unit Dimensions (hwd / in.)0.490 x 2.300 x 0.550
Unit Weight (lbs.)0.064
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 85% RH, Non-Condensing
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility10 Gbps
Wavelength1310nm
Transmission Distance10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate10 Gbps
Multi-Source Agreement (MSA) CompliantYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 40 m (131 ft.) N370-40M N370-40M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 40 m (131 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) N370-50M N370-50M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.)

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.